6.3.1 Instruction Set
The PIC32A instruction set has two classes of instructions: MCU instructions and DSP instructions. These two classes are seamlessly integrated into the architecture and execute from a single execution unit. The instruction supports integer, fixed point and floating-point math operations.