14.7.5 Interrupt Operation
This module generates a single interrupt on a mismatch event. The IOIMSTAT.ERR bits reflect the interrupt.
The mismatch/error is generated when the mismatch is greater than two IOIM clocks. The mismatch is generated on every mismatch event and the OVF is set when the number of mismatches becomes equal to the defined overflow value; the OVF status bit doesn’t generate an interrupt. The Error status bits reflection takes seven IOIM clock latencies, and it is a user responsibility to clear Status bits.