18.2.1 Temperature Sensor
The ADC channel that is connected to a forward biased diode can be used to measure die temperature. This diode provides a voltage output that can be monitored by the ADC.
The temperature coefficient and sampling timing requirements are listed in Table 40-41. To get the exact gain and offset numbers, the two temperature points calibration is recommended.