27.4.3.1 Initialization
Since the module can be used for Input Capture/Output Compare/PWM, selecting the correct operation required should be the first task. The best practice is to clear all the associated control registers.
When the CCP module is reset or disabled (CCPON =
0):- The ICOV and ICBNE status flags are cleared
- CCPxBUFH/L and their FIFO buffer are cleared
- CCPxTMRH/L are reset to zero
- The capture prescaler counter is reset to zero
- The capture event counter for interrupt generation is reset to zero