34.2.9 DMT NMI Clear Register

Note:
  1. Bits[7:0] are also cleared when a DMT Reset event occurs. NMISTEP1 and NMISTEP2 are also cleared if NMISTEP2 is loaded with the correct value during the Pre-DMT Event Clear sequence.
Table 34-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PPC
Offset: 0x3A20
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 NMISTEP2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – NMISTEP2[7:0]  NMI Clear DMT Event Enable bits(1)

ValueDescription
10001000bIf write pattern has been preceded by correct execution of PPPC NMI preclear instruction, the DMT event is cleared
All other write patternsThis register remains unchanged and the instruction writing to it is considered to be unsuccessful