34.2.1 Deadman Timer Control Register

Note:
  1. The ON bit is a write once bit, and writes to the PSCNT and PSINTV registers are not enabled when ON = 1.
Table 34-2. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: DMTCON
Offset: 0x3A00
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ON        
Access R/S 
Reset 0 
Bit 76543210 
          
Access  
Reset  

Bit 15 – ON  On bit(1)

ValueDescription
1Enables the Deadman Timer
0The DMT is reset at a RESET instruction