25.2.3 BiSS Data Types
There are two major types of transmission types, or packets, that are used in BiSS. These transmission types can be separated into Single Cycle Data and Control Data. The Single Cycle Data and Control Data form the complete BiSS data packet.