14.4.4 Edge Control Rate
The SR1x/SR0x registers are used to control the edge rate of the pin when it is driving a digital output. The Reset value of these register bits (00) results in the fastest edge rate (i.e., no slew rate control).
The SR1x/SR0x registers are used to control the edge rate of the pin when it is driving a digital output. The Reset value of these register bits (00) results in the fastest edge rate (i.e., no slew rate control).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.