DTE to DTE Configuration
When interfacing two DTE devices together, connect them as shown in Figure 21-11. The UxDTR output is connected to the UxDSR input terminal of the other. This allows the receiver to tell the transmitter that it is OK to transmit.