11.2.2 IRT Control Register

Note:
  1. Register is read-only when PLCK bit is set.
  2. If the PLCK bit is set, then access to the IRT regions is disabled, and the IRTCTRL and IRTSTAT registers are read-only.
  3. DBG bit controls debug access to the IRT partition when the IRT is enabled.
  4. EAA controls the external access via debug and ICSP interfaces when IRT and secure debug are enabled. Setting the EAA bit allows debug and ICSP programmer access; otherwise, these functions are disabled.
Table 11-2. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: IRTCTRL
Offset: 0x2E4

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   IACTPLCK DONEDBGEAA 
Access R/HSR/HSR/SR/WR/W 
Reset 00000 

Bit 5 – IACT

ValueDescription
1
0

Bit 4 – PLCK  IRT Partition Lock Status bit (1,2)

ValueDescription
1IRT partition is locked
0IRT partition is not locked

Bit 2 – DONE UCA Write Protect Enable bit

Write 1 to set; Writing 0 has no effect
ValueDescription
1IRT execution is done
0IRT execution is not finished

Bit 1 – DBG  IRT Debug Enable bit (3)

Reset on POR or BOR only
ValueDescription
1Debug access to IRT partition is allowed
0Debug access to IRT partition is disabled

Bit 0 – EAA  External Access (Debugger or Programmer) Enable Bit(4)

Reset on POR or BOR only
ValueDescription
1External access for debug, programming and test interfaces is enabled
0External access for debug, programming and test interfaces is disabled