11.2.5 Protection Region n Start
Address Offset Register
Note:
Register is read-only unless
RTYPE[1:0] bits are ‘11’ and LOCK[1:0] bits (PRLOCK[1:0])
are ‘11’. Firmware configurable region descriptors are
locked (read-only) at Reset and must be unlocked with a write to PRLOCK
before being modified.
Start address offset is a
first byte offset from the beginning of the user program Flash (0x800000
address).
Bits 22:16 – START[22:16]
Most Significant bits of the Protection Region First Byte Address
Offset(1,2)
Bits 15:12 – START[15:12]
Most Significant bits of the Protection Region First Byte Address
Offset(1,2)
Bits 11:8 – START[11:8] Least Significant
bits of the Protection Region First Byte Address Offset. Fixed value
0x000.
Bits 7:0 – START[7:0] Least Significant
bits of the Protection Region First Byte Address Offset. Fixed value
0x000.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.