28.4.4 Output
LCOUT (CLCxCON[6]) is the logic cell output and is routed to the I/O port pin or to other modules within the device. In all cases, the signal value is taken after the LCPOL inverter. To observe this output on an I/O pin, the user will need to set LCOE (CLCxCON[7]).