28.4.5 Application Logic
The CLC provides both combinatorial and state (see Figure 28-3) logic function options. The outputs of the input gates are applied
to the logic function. If CLCxGLS = 0x00, the function receives a logic
‘0’ when the GxPOL bits (CLCxCON[19:16]) are clear or a logic
‘1’ when the GxPOL bits are set.