28.4.1 Reset
When the ON bit is written to ‘0’, the output of all state logic
functions will be reset to ‘0’. A system Reset returns the CLCxCON,
CLCxSEL and CLCxGLS registers to the default state and disables the module.
Asserting a device reset returns all bits in the module registers to the default state.
The output of all logic functions is ‘0’ after a reset; this includes
both latch and flip-flop functions. When a device reset is asserted, ON (CLCxCON[15]) =
0, the state logic is reset and the output of the logic function is
forced low.