PCM/DSP Audio Host Mode of Operation
Use the following steps to set up the SPI module for the PCM/DSP Audio Host mode of operation:
- If using interrupts, disable the SPIx interrupts in the respective IECx register.
- Stop and reset the SPI module by clearing the ON bit (SPIxCON1[15]).
- Reset the SPIx Control Register 1, SPIxCON1.
- Reset the SPIx Baud Rate Register, SPIxBRG.
- Clear the receive buffer.
- Clear the ENHBUF bit (SPIxCON1[0]) if using Standard Buffer mode or set the bit if using Enhanced Buffer mode.
- If using interrupts, perform the following steps:
- Clear the SPIx interrupt flags/events in the respective IFSx register.
- Write the SPIx interrupt priority and sub-priority bits in the respective IPCx register.
- Set the SPIx interrupt enable bits in the respective IECx register.
- Clear the SPIROV bit (SPIxSTAT[6]).
- Write the desired settings in the SPIxCON1 register. The AUDMOD[1:0] bits
(SPIxCON1[25:24]) must be set to ‘
11’ for DSP/PCM mode and the AUDEN bit (SPIxCON1[31]) must be set to ‘1’ to enable the audio protocol. - Set the SPIx Baud Rate Register, SPIxBRG, to 0x0F (to generate approximately 256 kbps sample rate with PBCLK @ 20 MHz).
- Write the desired settings to the SPIxCON1 register:
- Set to Host mode, MSTEN (SPIxCON1[5]) =
1. - Set MODE[32,16] (SPIxCON1[11:10]) =
0for 16-bit audio channel data. - Enable SPI operation by setting the ON bit (SPIxCON1[15]).
- Set to Host mode, MSTEN (SPIxCON1[5]) =
- Transmission (and reception) will start immediately after the ON bit is set.
PCM/DSP Host Mode, 16-Bit Channel Data, 32-Bit Frame
/* The following code example will initialize the SPI1 Module in PCM/DSP Host Mode. */
_SPI1TXIP = 4;
SPI1STATbits.SPIROV = 0; // clear the Overflow
SPI1BRG = 0x000F; // to generate 625 kbps sample rate, PBCLK @ 20 MHz
SPI1CON1 = 0x8320; // AUDEN=1, PCM/DSP mode,stereo mode,FRMPOL=1
SPI1CON1 = 0x0400; // 16 bits/32 channel transfer,Host mode,ckp=0
SPI1IMSKbits.SPITBFEN = 1; // SPI1 transmit buffer full generates interrupt event
_SPI1TXIE=1; // Enable interrupts
SPI1CON1bits.ENHBUF = 1;
SPI1CON1bits.ON = 1;
// from here, the device is ready to receive and transmit data