4.3.2.1.5 For Interrupt
(Ask a Question)Enter 4, then enter 1 for interrupt count or 2 for clear, as shown in the following figures.
Enter 4, then enter 1 for interrupt count or 2 for clear, as shown in the following figures.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.