4.3.2.1.1 Linux PCIe Application Compilation
(Ask a Question)- Compile the Linux user space application as
follows:
#cd <source_code_directory>\mpf_an4597_df\PCIe_Drivers\Linux_PCIe_Drivers_application\linux_pcie_app# make clean# make allAfter successful compilation, Linux PCIe application utility pcie_app creates in the same directory.
- On Linux Command Prompt, run the pcie_app utility
as:
#sudo ./pcie_appThe following figure shows the displayed Help menu.