2.95.7 RTOSTimer_Halt Function

C

void RTOSTimer_Halt(void)

Summary

Halts the RTOS timer

Description

Halts the timer counter. It can be restarted using the RTOSTimer_Resume API call

Precondition

RTOSTimer_Initialize() function must have been called first.

Parameters

None

Returns

None

Example

RTOSTimer_Halt();

Remarks

None