2.95.2 RTOSTimer_PeriodGet Function

C

uint32_t RTOSTimer_PeriodGet(void)

Summary

Returns the period value for the RTOS timer

Description

Returns the value of the pre-load register

Precondition

RTOSTimer_Initialize() function must have been called first.

Parameters

None

Returns

32-bit timer period value

Example

uint32_t period = RTOSTimer_PeriodGet();

Remarks

None