2.2.2 ACC_StatusGet Function
C
bool ACC_StatusGet (ACC_STATUS_SOURCE status);
Summary
Returns comparison status of the ACC
Description
This function returns the current comparison status based on input parameter either comparison edge or synchronized comparator output of ACC module.
Precondition
None.
Parameters
status Data structure of type ACC_STATUS_SOURCE which has the list of elements of Comparison status.
Returns
Returns the comparison status based on input parameter.
Example
bool status; status = ACC_StatusGet(ACC_STATUS_SOURCE_COMPARATOR_OUTPUT); if (status) { // Application related tasks }
Remarks
None.