2.2.9 ACC_STATUS_SOURCE Enum
C
typedef enum { /* ACC synchronized comparator output */ ACC_STATUS_SOURCE_COMPARATOR_OUTPUT, /* ACC comparison edge */ ACC_STATUS_SOURCE_COMPARISON_EDGE, } ACC_STATUS_SOURCE;
Summary
Identifies ACC Comparison status
Description
This enumeration identifies the ACC Comparison status either from Comparison edge or synchronized comparator output.
Remarks
None.