2.120.6 TSENS_InterruptsClear Function
C
void TSENS_InterruptsClear (TSENS_STATUS interruptMask);
Summary
Clears given interrupts
Description
This function clears given interrupts
Precondition
TSENS_Initialize() function must have been called first for the associated instance
Parameters
Param | Description |
---|---|
interruptMask | interrupts to be enabled |
Returns
None.
Example
TSENS_Initialize(); TSENS_InterruptsClear(TSENS_STATUS_RESRDY);
Remarks
None.