2.120.11 TSENS_WindowModeSet Function
C
void TSENS_WindowModeSet(TSENS_WINMODE mode);
Summary
Configures the comparison window mode
Description
This function configures the mode of the Window monitor.
Precondition
TSENS_Initialize() function must have been called first for the associated instance
Parameters
Param | Description |
---|---|
mode | window monitor mode |
Returns
None.
Example
TSENS_Initialize(); TSENS_WindowModeSet(TSENS_WINMODE_BETWEEN_WINLT_AND_WINUT);
Remarks
None.