2.20.3 CRCCUx_Setup Function

C

void CRCCUx_Setup( CRCCU_POLYNOMIAL polynomial, CRCCU_TWIDTH width ); // x - Instance of the CRCCU peripheral

Summary

Reconfigure the CRCCU peripheral.

Description

This function can be used to setup configuration parameter for CRC calculation.

Precondition

None.

Parameters

ParamDescription
polynomialpolynomial to be used
widthtransfer width for CRCCU DMA.

Returns

None.

Example

CRCCU_Setup(CRCCU_POLYNOMIAL_CCITT8023, CRCCU_TWIDTH_BYTE);

Remarks

None.