2.20.4 CRCCU_POLYNOMIAL Enum

C

typedef enum
{
    /* CCITT8023 Polynom 0x04C11DB7*/
    CRCCU_POLYNOMIAL_CCITT8023 = CRCCU_MR_PTYPE_CCITT8023,

    /* CASTAGNOLI Polynom 0x1EDC6F41 */
    CRCCU_POLYNOMIAL_CASTAGNOLI = CRCCU_MR_PTYPE_CASTAGNOLI,

    /* CCITT16 Polynom 0x1021 */
    CRCCU_POLYNOMIAL_CCITT16 = CRCCU_MR_PTYPE_CCITT16
    
} CRCCU_POLYNOMIAL;

Summary

Identifies the CRC Polynomial to be used.

Description

Enum for the possible CRC Polynomial selections for the CRCCU.

Remarks

None.