2.108.8 SQI_XIP_ADDR_BYTES Enum
C
typedef enum { ZERO_ADDR_BYTES = 0x0, ONE_ADDR_BYTES = 0x1, TWO_ADDR_BYTES = 0x2, THREE_ADDR_BYTES = 0x3, FOUR_ADDR_BYTES = 0x4, } SQI_XIP_ADDR_BYTES;
Summary
Defines the data type to specify the number of address bytes.
Description
SQI XIP Address Bytes can be used to specify the number of address bytes to be used while setting up the SQI peripheral in XIP mode.
Remarks
None.