2.108.4 SQIx_XIPSetup Function
C
void SQIx_XIPSetup(uint32_t sqiXcon1Val, uint32_t sqiXcon2Val); // x - Instance of the SQI peripheral
Summary
Sets up SQI peripheral to XIP mode.
Description
This function can be used to configure SQI peripheral to XIP mode at run-time.
Precondition
SQIx_Initialize must have been called for the associated SQI instance.
Parameters
Param | Description |
---|---|
sqiXcon1Val | Holds the value to be written to SQI XIP Control Register 1 |
sqiXcon2Val | Holds the value to be written to SQI XIP Control Register 2 |
Returns
None
Example
#define SST26VF_HS_READ 0x0B #define XIP_UNCACHED_ADDR_MASK 0xF0000000 uint8_t readData[512]; APP_XIPRead() { uint32_t address = 0x1000; uint32_t *sqiXipAddr = (uint32_t *)(address | XIP_UNCACHED_ADDR_MASK); uint32_t *readBuffer = (uint32_t *)readData; uint32_t sqiXcon1Val = 0; uint32_t sqiXcon2Val = 0; uint32_t i; sqiXcon1Val = SQI_XCON1_TYPECMD_VAL(QUAD_MODE) | SQI_XCON1_TYPEADDR_VAL(QUAD_MODE) | SQI_XCON1_TYPEMODE_VAL(QUAD_MODE) | SQI_XCON1_TYPEDUMMY_VAL(QUAD_MODE) | SQI_XCON1_TYPEDATA_VAL(QUAD_MODE) | SQI_XCON1_READOPCODE_VAL(SST26VF_HS_READ) | SQI_XCON1_ADDRBYTES_VAL(THREE_ADDR_BYTES) | SQI_XCON1_DUMMYBYTES_VAL(3); sqiXcon2Val = SQI_XCON2_MODEBYTES_VAL(0) | SQI_XCON2_DEVSEL_VAL(DEVICE_1); SQI1_XIP_Setup(sqiXcon1Val, sqiXcon2Val); for (i = 0; i < (512/4); i++) { *readBuffer++ = *sqiXipAddr++; } }