2.100.10 SDMMCx_ClockSet Function

C

/* x = SDMMC instance number */

bool SDMMCx_ClockSet ( uint32_t clock)

Summary

Sets the SDMMC clock frequency.

Description

Sets the SDMMC clock frequency.

Precondition

SDMMCx_Initialize() must have been called first for the associated instance.

Parameters

ParamDescription
clockSDMMC clock frequency

Returns

None.

Example

SDMMC1_ClockSet(400000);

Remarks

None.