2.100.27 SDMMC_DataTransferFlags Struct
C
typedef struct { // Indicates if SDMMC transfer has a data stage or not bool isDataPresent; // Direction of the data transfer SDMMC_DATA_TRANSFER_DIR transferDir; // Type of the data transfer - read/write SDMMC_DATA_TRANSFER_TYPE transferType; }SDMMC_DataTransferFlags;
Summary
The data structure is used by the application to provide information about the data trasnfer to the SDMMC PLIB.
Description
The application indicates whether the transfer contains data stage and if yes, it further specifies the data transfer direction and data transfer type. The object of this data type is passed as an argument to the SDMMCx_CommandSend function.
Remarks
None.