2.113.2.4 TCx_CHy_TimerPeriodSet Function
C
/* x = TC instance number, y= channel number */ /* 16 bit timer */ void TCx_CHy_TimerPeriodSet ( uint16_t period ); /* 32 bit timer */ void TCx_CHy_TimerPeriodSet ( uint32_t period );
Summary
Sets the period value of a given timer channel.
Description
This function writes the period value. When timer counter matches period value, counter is reset and interrupt can be generated.
Precondition
TCx_CHy_TimerInitialize function must have been called first for the given channel.
Parameters
Param | Description |
---|---|
Period | Period value of timer which decides the timer delay (type is based on the timer bit width) |
Returns
None.
Example
TC0_CH1_TimerInitialize();
TC0_CH1_TimerPeriodSet(0x500U);
Remarks
None