2.45.1 FLEXCOMx_USART_Initialize Function

C

/* x = FLEXCOM instance number */

/* Blocking, non-blocking and ring buffer mode */

void FLEXCOMx_USART_Initialize( void )

Summary

Initializes given instance of the FLEXCOM USART peripheral.

Description

This function initializes the given instance of the FLEXCOM USART peripheral as configured by the user from within the MCC.

Precondition

None.

Parameters

None.

Returns

None.

Example

FLEXCOM0_USART_Initialize();

Remarks

Stops the FLEXCOM USART if it was already running and reinitializes it.