2.45.63 FLEXCOMx_TWI_StatusGet Function
C
/* x = FLEXCOM instance number */
/* TWI slave with interrupt disabled */
FLEXCOM_TWI_SLAVE_STATUS_FLAG FLEXCOMx_TWI_StatusGet(void)
Summary
Returns the TWI hardware status flags.
Description
This function returns the TWI hardware status flags
Precondition
FLEXCOMx_TWI_Initialize must have been called for the associated FLEXCOM TWI instance.
Parameters
None.
Returns
FLEXCOM_TWI_SLAVE_STATUS_FLAG - enum identifying the status bits set. One or more status bits may be set.
Example
FLEXCOM_TWI_SLAVE_STATUS_FLAG twi_status; twi_status = FLEXCOM0_TWI_StatusGet();
Remarks
None.