2.42.9 EVSYS_CHANNEL Enum
C
/*The EVSYS_CHANNEL enumerations vary based on the device family and the number of EVSYS channels enabled in MCC. Refer the generated header file for the actual EVSYS_CHANNEL enumerator constants.*/
Summary
Identifies the channel to be used.
Description
This enumeration identifies the channel on which the operation needs to be carried out
Remarks
None.