2.25.1 DBGUx_Initialize Function

C

/* Blocking, non-blocking and ring buffer mode */

void DBGUx_Initialize( void )

Summary

Initializes given instance of the DBGU peripheral.

Description

This function initializes the given instance of the DBGU peripheral as configured by the user in MCC.

Precondition

None.

Parameters

None.

Returns

None.

Example

DBGU_Initialize();

Remarks

None