2.25.5 DBGU_WriteIsBusy Function

C

/* x = DBGU instance number */

/* Non-blocking mode */

bool DBGU_WriteIsBusy( void )

Summary

Returns the write request status associated with the given DBGU peripheral instance

Description

This function returns the write request status associated with the given DBGU peripheral instance. It can be used to check the completion status of the DBGU_Write() function when the library is configured for non-blocking (interrupt) mode. In that, the function can be used as an alternative to using a callback function to check for completion.

Precondition

DBGU_Initialize must have been called for the associated DBGU instance.

Parameters

None.

Returns

true - DBGU is busy in processing the previous write request.

false - DBGU is free and ready to accept a new write request.

Example

if(DBGU_WriteIsBusy() == true)
{
    //DBGU is currently processing the previous write request.
    //Wait to submit new request.
}

Remarks

None