2.94.3 RTCC_TimeGet Function

C

void RTCC_TimeGet(struct tm *Time );

Summary

Gets time and date from the RTCC peripheral.

Description

This functions gets current time and date from the RTCC peripheral.

Precondition

The RTCC_Initialize() function should have been called to initialize the RTCC peripheral.

Parameters

ParamDescription
TimeStructure which holds the time and date information.

Returns

None.

Example

struct tm sys_time;

RTCC_TimeGet(&sys_time);

Remarks

This function checks RTCSYNC before writing into RTCTIME and RTCDATE registers. Thus no separate check for the bit is needed.