2.94.8 RTC_ALARM_MASK Enum
C
typedef enum { RTC_ALARM_MASK_HALF_SECOND, // Every half-second RTC_ALARM_MASK_SECOND, // Every second RTC_ALARM_MASK_10_SECONDS, // Every 10 seconds RTC_ALARM_MASK_SS, // Every minute RTC_ALARM_MASK_10_MINUTES, // Every 10 minutes RTC_ALARM_MASK_HOUR, // Every hour RTC_ALARM_MASK_HHMISS, // Once a day RTC_ALARM_MASK_WEEK, // Once a week RTC_ALARM_MASK_MONTH, // Once a month RTC_ALARM_MASK_YEAR, // Once a year RTC_ALARM_MASK_OFF // Disabled } RTC_ALARM_MASK;
Summary
Possible options for recurrence of RTCC alarm.
Description
This enumeration defines the possible options for recurrence of RTCC alarm. Used as the second parameter for RTCC_AlarmSet() function.
Remarks
None.