2.122.23 TWIHS_SLAVE_STATUS_FLAG Enum

C

/* TWIHS slave with interrupt disabled */

typedef enum
{
	/* Slave Access flag */
    TWIHS_SLAVE_STATUS_FLAG_SVACC   = TWIHS_SR_SVACC_Msk,
	
	/* End of slave access flag */
    TWIHS_SLAVE_STATUS_FLAG_EOSACC  = TWIHS_SR_EOSACC_Msk,
	
	/* TWIHS transfer direction is read */
    TWIHS_SLAVE_STATUS_FLAG_SVREAD  = TWIHS_SR_SVREAD_Msk,
	
	/* Transmitter is ready */
    TWIHS_SLAVE_STATUS_FLAG_TXRDY   = TWIHS_SR_TXRDY_Msk,
	
	/* Receiver has an unread character */
    TWIHS_SLAVE_STATUS_FLAG_RXRDY   = TWIHS_SR_RXRDY_Msk,
	
	/* NACK received from master */
	TWIHS_SLAVE_STATUS_FLAG_NACK    = TWIHS_SR_NACK_Msk,
	
	/* Stop condtion or start condition with other slave address detected */
    TWIHS_SLAVE_STATUS_FLAG_TXCOMP  = TWIHS_SR_TXCOMP_Msk,
}TWIHS_SLAVE_STATUS_FLAG;

Summary

Defines the list of possible TWIHS slave events

Description

This enum defines the list of possible TWIHS slave events returned by the TWIHSx_StatusGet API

Remarks

None.