2.122.11 TWIHSx_TransferDirGet Function

C

/* x = TWIHS instance number */

/* TWIHS slave mode */
TWIHS_SLAVE_TRANSFER_DIR TWIHSx_TransferDirGet(void)

Summary

Returns the TWIHS transfer direction.

Description

This function returns the TWIHS transfer direction.

Precondition

TWIHSx_Initialize must have been called for the associated TWIHS instance.

Parameters

None.

Returns

TWIHS_SLAVE_TRANSFER_DIR_WRITE - TWI master is writing data to TWI slave.

TWIHS_SLAVE_TRANSFER_DIR_READ - TWI master is reading data from TWI slave.

Example

TWIHS_SLAVE_TRANSFER_DIR transferDir;
transferDir = TWIHS1_TransferDirGet();

Remarks

None