2.33.10 DWDT_WDTx_Disable Function
C
/* x = WDT instance number */
void DWDT_WDTx_Disable(void);
Summary
Disables the programmable watchdog timer
Description
This function disables the programmable watchdog timer.
Precondition
DWDT_Initialize must have been called.
Parameters
None
Returns
None.
Example
DWDT_Initialize(); // Disables the watchdog timer. DWDT_WDT0_Disable();