2.33.3 DWDT_PS_Disable Function
C
void DWDT_PS_Disable(void)
Summary
Disables the programmable secure watchdog timer
Description
This function disables the programmable secure watchdog timer (PSWDT). PSWDT can only be disabled, if the configurations are not locked during initialization.
Precondition
DWT_Initialize must have been called with lock disabled.
Parameters
None
Returns
None.
Example
DWDT_Initialize(); // Disables the watchdog timer. DWDT_PS_Disable();