2.113.1.35 TCx_Compare32bitMatch1Set Function

C

/* x = TC instance number */
void TCx_Compare32bitMatch1Set( uint32_t compareValue );

Summary

Writes compare value of the given compare channel 1.

Description

Set CC[1] compare value.

Precondition

TCx_CompareInitialize() function must have been called first.

Parameters

ParamDescription
compareValuevalue to set for compare channel 1

Returns

None.

Example

uint32_t compareValue = 0x100U;
TC0_CompareInitialize();
TC0_Compare32bitMatch1Set(compareValue);

Remarks

None