2.118.2 TRAM_DataScrambleEnable Function
C
void TRAM_DataScrambleEnable ( bool enable )
Summary
Enable or Disable data scrambling of the TrustRAM
Description
This function is used to Enable or Disable data scrambling of the TrustRAM.
Precondition
None
Parameters
Param | Description |
---|---|
enable | true for enabling data scramble and false for disabling data scramble. |
Returns
None.
Example
// Enable Data Scrambling
TRAM_DataScrambleEnable(true);
Remarks
None.