2.87.16 QSPI_PROTOCOL_TYPE Enum

C

typedef enum
{
    STD_SPI = QSPI_IFR_PROTTYP_STD_SPI,
    TWIN_QUAD = QSPI_IFR_PROTTYP_TWIN_QUAD,
    OCTAFLASH = QSPI_IFR_PROTTYP_OCTAFLASH,
    HYPERFLASH = QSPI_IFR_PROTTYP_HYPERFLASH
} QSPI_PROTOCOL_TYPE;

Summary

Defines the QSPI Protocol type - STD_SPI, TWIN_QUAD, OCTAFLASH and HYPERFLASH

Description

This data type can be used to specify the QSPI Protocol type - STD_SPI, TWIN_QUAD, OCTAFLASH and HYPERFLASH

Remarks

None.