2.87.17 QSPI_CLOCK_PHASE Enum
C
The QSPI clock phase options vary based on device family. Refer to the generated header file for the actual clock phase options enumerator constants.
Summary
Identifies QSPI Clock Phase Options
Description
This enumeration identifies possible SPI Clock Phase Options.
Remarks
Used in SPI mode.