2.114.48 TCCx_Capture16bitValueGet Function
C
/* x = TCC instance number */
uint16_t TCCx_Capture16bitValueGet( TCCx_CHANNEL_NUM channel );
Summary
Reads capture value from given channel.
Description
This function reads the captured value stored in CC[x]. Value can be read from interrupt routine or by polling.
Precondition
TCCx_CaptureInitialize() function must have been called first.
Parameters
Param | Description |
---|---|
channel | capture channel number |
Returns
Captured value from given channel
Example
uint16_t captureValue = 0;
TCC0_CaptureInitialize();
TCC0_CaptureStart();
captureValue = TCC0_Capture16bitValueGet(TCC0_CHANNEL0);
Remarks
None.