2.114.37 TCCx_Compare32bitPeriodGet Function

C

/* x = TCC instance number */
uint32_t TCCx_Compare32bitPeriodGet( void );

Summary

Reads the period value of given timer.

Description

This function reads the value of period.

Precondition

TCCx_CompareInitialize() function must have been called first.

Parameters

None

Returns

Timer's period value.

Example

uint32_t period = 0;
TCC0_CompareInitialize();
period = TCC0_Compare32bitPeriodGet();

Remarks

None.