2.98.12 SDADC_STATUS Enum

C

Refer to the generated header file for the actual SDADC status types and values.

Summary

Identifies interrupt status flags

Description

This enumeration identifies interrupt status. This can be used to check which interrupt is set.

Remarks

None.