2.119.3 TRNG_ReadData Function
C
uint32_t TRNG_ReadData( void )
Summary
Generates and returns a 32-bit random number in blocking mode
Description
This function generates and returns a 32-bit random integer in blocking mode.
Precondition
None
Parameters
None.
Returns
32-bit true random number
Example
uint32_t random_number = TRNG_ReadData();
Remarks
This API is only generated when the interrupt mode is disabled. In interrupt mode the random number will be passed via callback.