13.4.42 Dedicated ADC Core x Control Register Low (x = 0 to 3)

Name: ADCORExL
Offset: 0xBD4, 0xBD8, 0xBDC, 0xBE0

Bit 15141312111098 
       SAMC[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 SAMC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 9:0 – SAMC[9:0] Dedicated ADC Core x Conversion Delay Selection bits

These bits determine the time between the trigger event and the start of conversion in the number of the Core Clock Periods (TADCORE). During this time, the ADC Core x still continues sampling. This feature is enabled by the SAMCxEN bits in the ADCON4L register.

ValueDescription
1111111111

1025 TADCORE

. . .
0000000001

3 TADCORE

0000000000

2 TADCORE